Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2933
Type:
Amplifiers
Frequency Min:
2.9 GHz
Frequency Max:
3.3 GHz
Psat:
48.8 dBm
Gain:
21.8 dB
Supply Voltage \ Vd Min:
28 V
Quiescent Current \ Id:
680 mA
Package:
Plastic Overmold
Power Added Efficiency:
62 %
Return Loss Input:
20 dB
Return Loss Output:
19 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2933 Amplifier

Fields marked with * are required.
Product Specifications For QPA2933 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
50
by 10/3/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$546.16
25 - 99
$433.68
100 - 249
$343.92
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices