Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2811
Export Status:
Type:
MMIC Amplifiers
Frequency Min:
8.5 GHz
Frequency Max:
10.55 GHz
Psat:
48.9 dBm
Gain:
27.9 dB
Supply Voltage \ Vd Min:
24 V
Package:
QFN 7.0 x 7.0 x 0.82 mm
No Content Available

Technical Inquiry Request for QPA2811 Amplifier

Fields marked with * are required.
Product Specifications For QPA2811 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1296.96
25 - 99
$1057.64
100 - 249
$1019.04
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices