Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2735
Type:
Amplifiers
Frequency Min:
13 GHz
Frequency Max:
20 GHz
P1dB:
18 dBm
Gain:
25.5 dB
Supply Voltage \ Vd Max:
3.5 V
Quiescent Current \ Id:
105 mA
Noise Figure:
1.3 dB
Package:
4 X 4mm
Process:
GaAs
No Content Available

Technical Inquiry Request for QPA2735 Amplifier

Fields marked with * are required.
Product Specifications For QPA2735 Amplifier
Design Information
Contact Information


Availability
In Stock
2848
On Order
750
by 10/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$76.39
25 - 99
$51.80
100 - 249
$40.98
250 - 499
$38.68
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices