|
Part Number:
QPA2640T
|
|
Export Status:
|
|
Type:
MMIC Amplifiers
|
|
Frequency Min:
20 GHz
|
|
Frequency Max:
40 GHz
|
|
Psat:
39 dBm
|
|
Supply Voltage \ Vd Min:
18 V
|
|
Quiescent Current \ Id:
2040 mA
|
|
Package:
DIE
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |