Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2640D
Export Status:
Type:
MMIC Amplifiers
Frequency Min:
20 GHz
Frequency Max:
40 GHz
Psat:
39 dBm
Gain:
22 dB
Quiescent Current \ Id:
2040 mA
Package:
DIE
Power Added Efficiency:
12 %
Return Loss Input:
7 dB
Return Loss Output:
7 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2640D Amplifier

Fields marked with * are required.
Product Specifications For QPA2640D Amplifier
Design Information
Contact Information


Availability
In Stock
37
On Order
30
by 4/6/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices