|
Part Number:
QPA2628D
|
|
Type:
Amplifiers
|
|
Frequency Min:
25 GHz
|
|
Frequency Max:
31 GHz
|
|
P1dB:
19 dBm
|
|
Gain:
22 dB
|
|
Supply Voltage \ Vd Max:
3.5 V
|
|
Quiescent Current \ Id:
90 mA
|
|
Noise Figure:
1.7 dB
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |