Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2628
Type:
Amplifiers
Frequency Min:
22 GHz
Frequency Max:
32 GHz
P1dB:
19 dBm
Gain:
23 dB
Noise Figure:
1.6 dB
Package:
QFN 4x4mm
Process:
GaAs
No Content Available

Technical Inquiry Request for QPA2628 Amplifier

Fields marked with * are required.
Product Specifications For QPA2628 Amplifier
Design Information
Contact Information


Availability
In Stock
50
On Order
750
by 3/18/2026

500
by 4/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$103.64
25 - 99
$70.28
100 - 249
$55.60
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices