Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2626
Type:
Amplifiers
Min Frequency:
17 GHz
Max Frequency:
22 GHz
P1dB Typ:
20 dBm
Gain Typ:
25 dB
Noise Figure Typ:
1.3 dB
Package:
SMT
Package Style:
4 X 4mm
No Content Available

Technical Inquiry Request for QPA2626 Amplifier

Fields marked with * are required.
Product Specifications For QPA2626 Amplifier
Design Information
Contact Information


Availability
In Stock
813
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$105.75
25 - 99
$71.70
100 - 249
$56.73
250 - 499
$53.55
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices