Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2609
Type:
Amplifiers
Frequency Min:
7 GHz
Frequency Max:
14 GHz
P1dB:
18 dBm
Gain:
26 dB
Supply Voltage \ Vd Max:
3.5 V
Quiescent Current \ Id:
120 mA
Noise Figure:
1.1 dB
Package:
QFN
Process:
GaAs
No Content Available

Technical Inquiry Request for QPA2609 Amplifier

Fields marked with * are required.
Product Specifications For QPA2609 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
933
by 6/4/2026

400
by 6/11/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$59.65
25 - 99
$40.45
100 - 249
$32.00
250 - 499
$30.21
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices