Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2598
Type:
Amplifiers
Frequency Min:
6 GHz
Frequency Max:
12 GHz
P1dB:
34 dBm
Gain:
23 dB
Supply Voltage \ Vd Min:
22 V
Supply Voltage \ Vd Max:
22 V
Quiescent Current \ Id:
55 mA
Package:
QFN 4x4mm
Power Added Efficiency:
30 %
Return Loss Input:
10 dB
Return Loss Output:
8 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2598 Amplifier

Fields marked with * are required.
Product Specifications For QPA2598 Amplifier
Design Information
Contact Information


Availability
In Stock
70
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$86.11
25 - 99
$66.69
100 - 249
$51.66
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices