Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2597
Type:
RF Power MMIC
Frequency Min:
2 GHz
Frequency Max:
6 GHz
Psat:
32 dBm
Gain:
24 dB
IP3:
29 dBm
Supply Voltage \ Vd Min:
25 V
Quiescent Current \ Id:
50 mA
Package:
QFN 4x4mm
Power Added Efficiency:
37 %
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA2597 Amplifier

Fields marked with * are required.
Product Specifications For QPA2597 Amplifier
Design Information
Contact Information


Availability
In Stock
439
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$82.50
25 - 99
$63.89
100 - 249
$49.49
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices