Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2575
Export Status:
Type:
RF Power MMIC
Frequency Min:
32 GHz
Frequency Max:
38 GHz
P1dB:
35 dBm
Psat:
35 dBm
Gain:
19 dB
Power Added Efficiency:
16 %
Return Loss Input:
12 dB
Return Loss Output:
12 dB
Process:
pHEMT
No Content Available

Technical Inquiry Request for QPA2575 Amplifier

Fields marked with * are required.
Product Specifications For QPA2575 Amplifier
Design Information
Contact Information


Availability
In Stock
48
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$327.38
25 - 99
$274.65
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices