|
Part Number:
QPA2513
|
|
Type:
Amplifiers
|
|
Frequency Min:
3.1 GHz
|
|
Frequency Max:
3.5 GHz
|
|
Psat:
51 dBm
|
|
Gain:
30.4 dB
|
|
Supply Voltage \ Vd Min:
50 V
|
|
Quiescent Current \ Id:
228 mA
|
|
Package:
SMT
|
|
Power Added Efficiency:
62 %
|
|
Return Loss Input:
10.7 dB
|
|
Return Loss Output:
7 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |