|
Part Number:
QPA2511
|
|
Type:
MMIC Amplifiers
|
|
Frequency Min:
1.2 GHz
|
|
Frequency Max:
1.4 GHz
|
|
Psat:
50 dBm
|
|
Gain:
29 dB
|
|
Supply Voltage \ Vd Min:
50 V
|
|
Quiescent Current \ Id:
100 mA
|
|
Package:
SMT
|
|
Power Added Efficiency:
60 %
|
|
Return Loss Input:
10 dB
|
|
Return Loss Output:
10 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |