Part Number:
QPA2363C
|
Type:
Amplifiers
|
Frequency Min:
0.05 GHz
|
Frequency Max:
4 GHz
|
P1dB:
11 dBm
|
Gain:
13.4 dB
|
IP3:
22.6 dBm
|
Supply Voltage \ Vd Max:
3 V
|
Quiescent Current \ Id:
55 mA
|
Noise Figure:
4.5 dB
|
Package:
SOT-363
|
Process:
SiGe
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |