Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2309
Export Status:
Type:
RF Power MMIC
Frequency Min:
5 GHz
Frequency Max:
6 GHz
Psat:
50 dBm
Gain:
22 dB
Supply Voltage \ Vd Min:
50 V
Quiescent Current \ Id:
600 mA
Power Added Efficiency:
47 %
Return Loss Input:
13 dB
Return Loss Output:
11 dB
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA2309 Amplifier

Fields marked with * are required.
Product Specifications For QPA2309 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
6
by 3/31/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$820.80
25 - 99
$664.80
100 - 249
$540.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices