|
Part Number:
QPA2308D
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
5 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
47.8 dBm
|
|
Gain:
21 dB
|
|
Supply Voltage \ Vd Min:
28 V
|
|
Package:
DIE
|
|
Power Added Efficiency:
43 %
|
|
Return Loss Input:
27 dB
|
|
Return Loss Output:
12 dB
|
|
Process:
GaN, InGaP, LDMOS
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |