|
Part Number:
QPA2308
|
|
Export Status:
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
5 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
48 dBm
|
|
Gain:
22 dB
|
|
Supply Voltage \ Vd Min:
28 V
|
|
Package:
10 lead copper
|
|
Power Added Efficiency:
47 %
|
|
Return Loss Input:
23 dB
|
|
Return Loss Output:
13 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |