Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2286A
Frequency Min:
0 GHz
Frequency Max:
5 GHz
P1dB:
7.5 dBm
Gain:
13.7 dB
IP3:
21.5 dBm
Noise Figure:
4.1 dB
Package:
SOT-86
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA2286A Amplifier

Fields marked with * are required.
Product Specifications For QPA2286A Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices