Part number QPA2237 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo QPA2237 is a wideband amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The QPA2237 operates from 0.03 – 2.5 GHz and provides greater than 10W of saturated output power with greater than 13 dB of large signal gain and greater than 48% power-added efficiency.

The QPA2237 is available in a low-cost, surface-mount, 20 lead, 4x4 OVM QFN. It is ideally suited to support both radar and communication applications across defense and commercial markets as well as electronic warfare. The QPA2237 is fully matched to 50 ohm at both RF ports allowing for simple system integration. DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.

Lead-free and RoHS compliant.

Part Number:
QPA2237
Type:
RF Power MMIC
Frequency Min:
0.03 GHz
Frequency Max:
2.5 GHz
Psat:
40 dBm
Gain:
18.5 dB
Supply Voltage \ Vd Max:
32 V
Quiescent Current \ Id:
360 mA
Package:
QFN 4x4mm
Power Added Efficiency:
48 %
Return Loss Input:
9 dB
Return Loss Output:
9.5 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2237 Amplifier

Fields marked with * are required.
Product Specifications For QPA2237 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$155.99
25 - 99
$105.78
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices