|
Part Number:
QPA2229D
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
34 GHz
|
|
Frequency Max:
36 GHz
|
|
P1dB:
41.2 dBm
|
|
Psat:
41.2 dBm
|
|
Gain:
5 dB
|
|
Supply Voltage \ Vd Min:
28 V
|
|
Quiescent Current \ Id:
50 mA
|
|
Package:
DIE
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |