Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2226D
Export Status:
Type:
RF Power Die
Frequency Min:
34 GHz
Frequency Max:
36 GHz
Psat:
43 dBm
Package:
DIE
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2226D Amplifier

Fields marked with * are required.
Product Specifications For QPA2226D Amplifier
Design Information
Contact Information


Availability
In Stock
5
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1211.28
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices