|
Part Number:
QPA2225D
|
|
Export Status:
|
|
Type:
Die Amplifiers
|
|
Frequency Min:
28 GHz
|
|
Frequency Max:
38 GHz
|
|
P1dB:
15 dBm
|
|
Gain:
23 dB
|
|
Supply Voltage \ Vd Min:
20 V
|
|
Quiescent Current \ Id:
64 mA
|
|
Package:
DIE
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |