|
Part Number:
QPA2225
|
|
Export Status:
|
|
Frequency Min:
28 GHz
|
|
Frequency Max:
38 GHz
|
|
P1dB:
26 dBm
|
|
Gain:
22 dB
|
|
Supply Voltage \ Vd Min:
20 V
|
|
Power Added Efficiency:
10 %
|
|
Return Loss Input:
8 dB
|
|
Return Loss Output:
8 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |