Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2213D
Type:
RF Power Die
Frequency Min:
2 GHz
Frequency Max:
20 GHz
P1dB:
34 dBm
Gain:
16 dB
Supply Voltage \ Vd Min:
18 V
Quiescent Current \ Id:
330 mA
Package:
DIE
Power Added Efficiency:
23 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2213D Amplifier

Fields marked with * are required.
Product Specifications For QPA2213D Amplifier
Design Information
Contact Information


Availability
In Stock
36
On Order
5
by 3/31/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$191.58
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices