Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2213
Type:
RF Power MMIC
Frequency Min:
2 GHz
Frequency Max:
20 GHz
P1dB:
34 dBm
Gain:
16 dB
Supply Voltage \ Vd Min:
18 V
Quiescent Current \ Id:
330 mA
Noise Figure:
4 dB
Power Added Efficiency:
23 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2213 Amplifier

Fields marked with * are required.
Product Specifications For QPA2213 Amplifier
Design Information
Contact Information


Availability
In Stock
399
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$215.71
25 - 99
$175.91
100 - 249
$169.49
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices