|
Part Number:
QPA2210D
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
27 GHz
|
|
Frequency Max:
31 GHz
|
|
P1dB:
38.4 dBm
|
|
Gain:
16 dB
|
|
Supply Voltage \ Vd Min:
20 V
|
|
Quiescent Current \ Id:
200 mA
|
|
Power Added Efficiency:
32 %
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
7 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |