Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2040D
Export Status:
Frequency Min:
20 GHz
Frequency Max:
40 GHz
Psat:
33.5 dBm
Gain:
12.5 dB
Supply Voltage \ Vd Min:
18 V
Quiescent Current \ Id:
462 mA
Package:
DIE
Power Added Efficiency:
13 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2040D Amplifier

Fields marked with * are required.
Product Specifications For QPA2040D Amplifier
Design Information
Contact Information


Availability
In Stock
17
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$233.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices