Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1724D
Export Status:
Type:
Amplifiers
Frequency Min:
17.3 GHz
Frequency Max:
21.2 GHz
Psat:
43 dBm
Gain:
25 dB
Supply Voltage \ Vd Min:
20 V
Quiescent Current \ Id:
396 mA
Package:
DIE
Power Added Efficiency:
30 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1724D Amplifier

Fields marked with * are required.
Product Specifications For QPA1724D Amplifier
Design Information
Contact Information


Availability
In Stock
30
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$385.00
25 - 99
$379.00
100 - 249
$375.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices