Part number QPA1724 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's QPA1724 is a packaged high power MMIC amplifier, Ku-K band, fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). QPA1724 is targeted for 17.3 – 21.2 GHz Satcom band. It provides 20 W of saturated output power with 16 dB of large signal gain while achieving 27% power-added efficiency. To simplify system integration, the QPA1724 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports. The QPA1724 is ideal for supporting communications and radar applications in both commercial and military markets. The QPA1724 is 100% DC and RF tested to ensure compliance to electrical specifications. Lead-free and RoHS compliant.

Part Number:
QPA1724
Export Status:
Type:
MMIC Amplifiers
Frequency Min:
17.3 GHz
Frequency Max:
21.2 GHz
Psat:
43 dBm
Gain:
21.2 dB
Supply Voltage \ Vd Min:
20 V
Quiescent Current \ Id:
396 mA
Package:
QFN
Power Added Efficiency:
27 %
Process:
GaN

Technical Inquiry Request for QPA1724 Amplifier

Fields marked with * are required.
Product Specifications For QPA1724 Amplifier
Design Information
Contact Information


Availability
In Stock
185
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$400.00
25 - 99
$394.00
100 - 249
$390.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices