Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1722
Export Status:
Type:
Amplifiers
Frequency Min:
17.7 GHz
Frequency Max:
20.2 GHz
Psat:
40 dBm
Gain:
26 dB
IP3:
25 dBm
Supply Voltage \ Vd Min:
20 V
Quiescent Current \ Id:
224 mA
Package:
6 X 5
Power Added Efficiency:
35 %
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA1722 Amplifier

Fields marked with * are required.
Product Specifications For QPA1722 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$220.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices