Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1315
Export Status:
Type:
MMIC Amplifiers
Frequency Min:
15.4 GHz
Frequency Max:
17.7 GHz
Psat:
45 dBm
Gain:
25 dB
Supply Voltage \ Vd Min:
26 V
Quiescent Current \ Id:
640 mA
Package:
10 lead copper
Power Added Efficiency:
20 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1315 Amplifier

Fields marked with * are required.
Product Specifications For QPA1315 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$607.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices