Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1314
Export Status:
Type:
MMIC Amplifiers
Frequency Min:
13.75 GHz
Frequency Max:
14.5 GHz
Psat:
46 dBm
Gain:
29 dB
Supply Voltage \ Vd Min:
24 V
Quiescent Current \ Id:
680 mA
Package:
15.24 x 15.24 x 3.51 mm
Power Added Efficiency:
30 %
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA1314 Amplifier

Fields marked with * are required.
Product Specifications For QPA1314 Amplifier
Design Information
Contact Information


Availability
In Stock
20
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$793.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices