Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1111
Export Status:
Type:
RF Power MMIC
Min Frequency:
8.5 GHz
Max Frequency:
10.5 GHz
Psat Typ:
45 dBm
Gain Typ:
38 dB
Package:
SMT
Package Style:
6 x 6 x 0.85 mm SMT
No Content Available

Technical Inquiry Request for QPA1111 RF Amplifier

Fields marked with * are required.
Product Specifications For QPA1111 RF Amplifier
Design Information
Contact Information


Availability
In Stock
10
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$548.21
25 - 99
$445.57
100 - 249
$362.25
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices