Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1027
Export Status:
Type:
RF Power MMIC
Frequency Min:
2.8 GHz
Frequency Max:
3.5 GHz
Psat:
48 dBm
Gain:
31 dB
Supply Voltage \ Vd Min:
50 V
Quiescent Current \ Id:
300 mA
Package:
QFN 6x6mm
Power Added Efficiency:
55 %
Return Loss Input:
15 dB
Return Loss Output:
7 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1027 Amplifier

Fields marked with * are required.
Product Specifications For QPA1027 Amplifier
Design Information
Contact Information


Availability
In Stock
8
On Order
54
by 3/26/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$520.15
25 - 99
$413.03
100 - 249
$351.16
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices