Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1022D
Type:
RF Power Die
Frequency Min:
8.5 GHz
Frequency Max:
11 GHz
P1dB:
36.5 dBm
Gain:
24 dB
Supply Voltage \ Vd Min:
22 V
Quiescent Current \ Id:
180 mA
Package:
DIE
Power Added Efficiency:
45 %
Return Loss Input:
17 dB
Return Loss Output:
7 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1022D Amplifier

Fields marked with * are required.
Product Specifications For QPA1022D Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$74.16
25 - 99
$63.86
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices