Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1022
Type:
RF Power MMIC
Frequency Min:
8.5 GHz
Frequency Max:
11 GHz
P1dB:
36.5 dBm
Gain:
24.5 dB
Supply Voltage \ Vd Min:
22 V
Quiescent Current \ Id:
180 mA
Package:
QFN 4x4mm
Return Loss Input:
20 dB
Return Loss Output:
10 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1022 Amplifier

Fields marked with * are required.
Product Specifications For QPA1022 Amplifier
Design Information
Contact Information


Availability
In Stock
923
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$84.46
25 - 99
$72.10
100 - 249
$61.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices