Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1019D
Export Status:
Type:
RF Power Die
Frequency Min:
4.5 GHz
Frequency Max:
7 GHz
Gain:
33.5 dB
Supply Voltage \ Vd Max:
22 V
Quiescent Current \ Id:
290 mA
Package:
DIE
Power Added Efficiency:
40 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1019D Amplifier

Fields marked with * are required.
Product Specifications For QPA1019D Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPA1019D is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA1019 Qorvo Amplifier, Power, 4.5 to 7.0 GHz, 30 dB, 40 dBm, QFN, 5 x 5, GaN