|
Part Number:
QPA1017D
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
5.7 GHz
|
|
Frequency Max:
7 GHz
|
|
Psat:
47 dBm
|
|
Gain:
28 dB
|
|
Supply Voltage \ Vd Min:
24 V
|
|
Quiescent Current \ Id:
1500 mA
|
|
Package:
DIE
|
|
Power Added Efficiency:
4 %
|
|
Return Loss Input:
8 dB
|
|
Return Loss Output:
5 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |