|
Part Number:
QPA1014
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
2.7 GHz
|
|
Frequency Max:
3.7 GHz
|
|
P1dB:
46 dBm
|
|
Gain:
24 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
450 mA
|
|
Power Added Efficiency:
48 %
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |