Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1013D
Export Status:
Type:
RF Power Die
Frequency Min:
6 GHz
Frequency Max:
18 GHz
P1dB:
40 dBm
Gain:
25 dB
Supply Voltage \ Vd Max:
20 V
Quiescent Current \ Id:
1250 mA
Package:
DIE
Power Added Efficiency:
20 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1013D Amplifier

Fields marked with * are required.
Product Specifications For QPA1013D Amplifier
Design Information
Contact Information


Availability
In Stock
4
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$432.60
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices