Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1011D
Export Status:
Type:
RF Power Die
Frequency Min:
7.9 GHz
Frequency Max:
11 GHz
Psat:
45 dBm
Gain:
26 dB
Supply Voltage \ Vd Max:
24 V
Quiescent Current \ Id:
1200 mA
Package:
DIE
Power Added Efficiency:
37 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1011D Amplifier

Fields marked with * are required.
Product Specifications For QPA1011D Amplifier
Design Information
Contact Information


Availability
In Stock
6
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$453.20
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices