Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1011
Export Status:
Type:
RF Power MMIC
Frequency Min:
7.9 GHz
Frequency Max:
11 GHz
Psat:
44.5 dBm
Gain:
25 dB
Quiescent Current \ Id:
1200 mA
Package:
QFN
Power Added Efficiency:
37.5 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1011 Amplifier

Fields marked with * are required.
Product Specifications For QPA1011 Amplifier
Design Information
Contact Information


Availability
In Stock
8
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$467.62
25 - 99
$380.07
100 - 249
$309.00
250 - 499
$273.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices