Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1010D
Export Status:
Type:
RF Power Die
Frequency Min:
7.9 GHz
Frequency Max:
11 GHz
P1dB:
41.9 dBm
Psat:
42 dBm
Gain:
25 dB
Supply Voltage \ Vd Max:
24 V
Quiescent Current \ Id:
600 mA
Package:
DIE
Power Added Efficiency:
38 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1010D Amplifier

Fields marked with * are required.
Product Specifications For QPA1010D Amplifier
Design Information
Contact Information


Availability
In Stock
33
On Order
60
by 11/13/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$253.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices