Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1010
Export Status:
Type:
RF Power MMIC
Frequency Min:
7.9 GHz
Frequency Max:
11 GHz
P1dB:
42 dBm
Gain:
25 dB
Quiescent Current \ Id:
600 mA
Package:
QFN
Power Added Efficiency:
38 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1010 Amplifier

Fields marked with * are required.
Product Specifications For QPA1010 Amplifier
Design Information
Contact Information


Availability
In Stock
230
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$226.60
25 - 99
$184.37
100 - 249
$150.38
250 - 499
$140.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices