Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1009D
Export Status:
Type:
RF Power Die
Frequency Min:
10.7 GHz
Frequency Max:
12.7 GHz
P1dB:
43.5 dBm
Psat:
40 dBm
Gain:
17 dB
Supply Voltage \ Vd Min:
20 V
Supply Voltage \ Vd Max:
20 V
Quiescent Current \ Id:
600 mA
Package:
DIE
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1009D Amplifier

Fields marked with * are required.
Product Specifications For QPA1009D Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$328.90
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices