|
Part Number:
QPA1009
|
|
Export Status:
|
|
Type:
MMIC Amplifiers
|
|
Frequency Min:
10.7 GHz
|
|
Frequency Max:
12.7 GHz
|
|
Psat:
43 dBm
|
|
Gain:
16 dB
|
|
Supply Voltage \ Vd Min:
20 V
|
|
Quiescent Current \ Id:
300 mA
|
|
Package:
6 X 5
|
|
Power Added Efficiency:
33 %
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
6 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |