Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1008
Type:
Amplifiers
Frequency Min:
2.7 GHz
Frequency Max:
3.8 GHz
P1dB:
31 dBm
Gain:
28 dB
IP3:
42 dBm
Supply Voltage \ Vd Max:
6 V
Package:
QFN 5x5mm
Power Added Efficiency:
35 %
No Content Available

Technical Inquiry Request for QPA1008 Amplifier

Fields marked with * are required.
Product Specifications For QPA1008 Amplifier
Design Information
Contact Information


Availability
In Stock
520
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$53.73
25 - 99
$36.44
100 - 249
$28.82
250 - 499
$27.21
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices