|
Part Number:
QPA1003P
|
|
Export Status:
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
1 GHz
|
|
Frequency Max:
8 GHz
|
|
P1dB:
40 dBm
|
|
Gain:
30 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
650 mA
|
|
Power Added Efficiency:
30 %
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |