Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1001
Type:
RF Power MMIC
Frequency Min:
3.1 GHz
Frequency Max:
3.5 GHz
P1dB:
48 dBm
Gain:
25 dB
Supply Voltage \ Vd Max:
30 V
Quiescent Current \ Id:
200 mA
Package:
QFN
Power Added Efficiency:
54 %
Return Loss Input:
10.4 dB
Return Loss Output:
8.6 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1001 Amplifier

Fields marked with * are required.
Product Specifications For QPA1001 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPA1001 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA2933 Qorvo RF Power Amplifier, GaN, 2.9 to 3.3 GHz, 21.8 dB, 48.8 dBm, 48-pin plastic overmold pkg, 7 x 7 mm